SPRUIG3C January   2018  – August 2019 TDA4VM , TDA4VM-Q1

 

  1.   Read This First
    1.     About This Manual
    2.     Related Documentation
    3.     Trademarks
  2. 1Overview and Scope
    1. 1.1 Comparing VCOP and C7000
    2. 1.2 About this Document
      1. 1.2.1 Documentation Conventions
    3. 1.3 Output Format
    4. 1.4 Data Types
      1. 1.4.1 40-bit Incompatibilities
      2. 1.4.2 40-Bit Detection in Host Emulation Mode
    5. 1.5 SIMD Width
    6. 1.6 VCOP Virtual Machine
  3. 2Kernel API
    1. 2.1 Overview
    2. 2.2 Parameter Block
      1. 2.2.1 Tvals Structure
      2. 2.2.2 Pblock Manipulation
  4. 3Loop Control
    1. 3.1 Overview
    2. 3.2 Loop Control and Nested Loops
    3. 3.3 Repeat Loops
    4. 3.4 Compound Conditions
    5. 3.5 Early Exit
  5. 4Addressing
    1. 4.1 Overview
    2. 4.2 Streaming Engines
    3. 4.3 Streaming Address Generators
    4. 4.4 Indexed Addressing
    5. 4.5 Circular Addressing
  6. 5Operations
    1. 5.1 Load Operations
    2. 5.2 Store Operations
      1. 5.2.1 Predicated Stores
      2. 5.2.2 Scatter and Transposing Stores
      3. 5.2.3 Optimization of OFFSET_NP1-Based Transpose
      4. 5.2.4 Rounding Stores
      5. 5.2.5 Saturating Stores
    3. 5.3 Arithmetic Operations
      1. 5.3.1 Vector Compares
      2. 5.3.2 Multiplication with Rounding, Truncation, or Left Shift
    4. 5.4 Lookup and Histogram Table Operations
      1. 5.4.1 Determination of Table Size
      2. 5.4.2 Table Configuration
      3. 5.4.3 Copy-in Operation
      4. 5.4.4 Copy-out Operation
      5. 5.4.5 Index Adjustment from Non-zero Agen
      6. 5.4.6 Lookup Operation
      7. 5.4.7 Histogram Update Operation
      8. 5.4.8 16-Way Lookup and Histogram
  7. 6Performance
    1. 6.1 Overview
    2. 6.2 Compiler Requirements
    3. 6.3 Automatic Performance Profiling
    4. 6.4 Performance Options
  8.   A Warnings and Notes
    1.     A.1 Compatibility Warnings
    2.     A.2 Efficiency Warnings

Data Types

VCOP’s vector registers have 8 lanes. Each stores 40 bits. Some arithmetic operations operate on all 40 bits of each lane. Others operate on fewer bits. Data in memory are signed or unsigned 8, 16, or 32 bit integers, which are sign or zero extended to 40 bits when loaded, and truncated or rounded when stored.

C7x has 512-bit vector registers, with variable-width lanes. That is, a vector register can hold 64 lanes of 8-bit data, 32 lanes of 32-bit data, and so on. To achieve efficient translation for the majority of cases, the migration tool will model VCOP’s 40-bit arithmetic using 32-bit lanes. This can cause loss of precision for some kernels that depend on the extra 8 guard bits.