SPRUI03D July 2015 – January 2022
When a call is placed and the callee's address is unknown, the linker must provisionally reserve space for a far call trampoline in case the callee turns out to be too far away. Even if the callee ends up being close enough, the trampoline reservation can interfere with optimal placement for very large code sections.
When trampoline reservations are spaced more closely than the specified limit, use the --trampoline_min_spacing option to try to make them adjacent. The syntax is:
--trampoline_min_spacing=size
A higher value minimizes fragmentation, but may result in more trampolines. A lower value may reduce trampolines, at the expense of fragmentation and linker running time. Specifying 0 for this option disables coalescing. The default is 16K.