SPRUI03D July 2015 – January 2022
This document uses the following conventions:
special typeface
. Interactive
displays use a bold version of the special typeface to distinguish commands that you enter
from items that the system displays (such as prompts, command output, error messages,
etc.). Here is a sample of C code:
#include <stdio.h>
main()
{ printf("hello world\n");
}
cl6x [options] [filenames] [--run_linker [link_options] [object files]] |
cl6x --run_linker {--rom_model | --ram_model} filenames [--output_file=name.out] | |
--library= libraryname |
symbol .usect "section name", size in bytes[, alignment] |
.byteparameter1[, ... , parametern] |
Symbol | Definition |
---|---|
B,b | Suffix — binary integer |
H, h | Suffix — hexadecimal integer |
LSB | Least significant bit |
MSB | Most significant bit |
0x | Prefix — hexadecimal integer |
Q, q | Suffix — octal integer |