SPRAD54 October   2022 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Using the Power Estimation Tool
  4. 2Processing Elements
  5. 3Interfaces
  6. 4Power Report

Using the Power Estimation Tool

The input part of the spreadsheet consists of following 3 sections: Processing Elements, Interfaces and Power Report.

To use the input part the spreadsheet, users must modify the fields with their appropriate usage parameters. Cells designed for user input are in Yellow. Fields that cannot be modified are Gray. Fields in blue are the output calculated power. Configure the yellow cells to a value most closely aligned with your intended scenario.

The purpose of each of these sections is:

  • Processing Elements:
    • Configure frequency of operation for R5F Dual Core 0, R5F Dual Core 1, HSM M4, ICSSM and CPSW
    • Mode of operation for R5F and HSM (Hardware Security Module)
    • User estimated percent utilization of each core
  • Interfaces
    • Subset of commonly used major Interfaces with selectable mode
    • Subset of commonly used major Interfaces with percent utilization
  • Power Report:
    • Selectable VDD, VDD_SRAM, VDDA
    • Power estimation output by rail
    • Power rails are aligned with AM263x Control card design