SPRAD54 October 2022 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
This section lets you select both modes and utilization of subset of the commonly used interfaces on AM263x including CMPSS, DAC, ADC, QSPI, PWM, Ethernet, MCAN, MCSPI. Table 3-1 lists the selectable options.
| Interface | Mode | Utilization |
|---|---|---|
| CMPSS | on_3p3v, unused, off | 0%-100% |
| ADC | on_3p3v, unused, off | 0%-100% |
| DAC | on_3p3v, unused, off | 0%-100% |
| Ethernet_0 & Ethernet_1 | RGMII, RMII, MII, 10, 100, 3.3 V, Off, Unused | 0%-100% |
| QSPI | Controller, Peripheral, 80 MHz, 60 MHz, 40 MHz | 0%-100% |
| GPMC | 16b, 3v3 100 Mhz | 0%-100% |
| ECAP | Capture, PWM Out , 3v3 | 0%-100% |
| EPWM | on_3p3v, unused, off | 0%-100% |
| MCAN | 250 kbps, 1,5, 8 mbps, 3.3 V, Off, Unused | 0%-100% |
| MCSPI | Controller, Peripheral, 1.563, 2.083, 3.125, 6.25, 12.5, 25, 40 mbps, 3.3 V, Off, Unused | 0%-100% |