SPRAD54 October 2022 AM2631 , AM2631-Q1 , AM2632 , AM2632-Q1 , AM2634 , AM2634-Q1
The power estimation tool generates a power analysis report in this section. The report lists power supply name, voltage in Volts (V), and power consumption in Watts (W) per power rail groups. Power rail groups match the AM263x CC/LP design.
There is a selectable field for the junction temperature configuration:
Temperature (Tj °C): -40, 0, 25, 85, 105, 125, 140, 150.
Also, Table 4-1 shows the selectable fields for the following power rails options.
Voltage Rail | Selectable Options (V) |
---|---|
VDD | 1.15, 1.175, 1.20,1.23, 1.25,1.28, 1.30 |
VDD_SRAM | 1.15, 1.175, 1.20,1.23, 1.25,1.28, 1.30 |
VDDA | 3.135,3.3,3.465 |