SPRACN7 September   2019 TMS320C5517 , TMS320C5517

 

  1.   C55x CSL Audio Pre-Processing
    1.     Trademarks
    2. 1 Introduction
    3. 2 Requirements
    4. 3 Software Design
      1. 3.1 C5517 Audio Preprocessing TI Design Patch Files
      2. 3.2 More About Processing Algorithms
      3. 3.3 Framework for Audio Pre-Processing
    5. 4 Circular Microphone Board Demo
      1. 4.1 How to Build the Demo
        1. 4.1.1 C5517 EVM
      2. 4.2 How to Run the Demo
        1. 4.2.1 C5517 EVM
    6. 5 How to Evaluate the Demo
      1. 5.1 Use Headphone
      2. 5.2 Record Audio Data Using Adobe Audition
    7. 6 C55x Benchmark
    8. 7 References

C5517 EVM

  1. Connect the CMB to the C5517 EVM according to the instructions above.
  2. Connect the on board emulator (J3 on C5517 EVM) to your PC USB port.
  3. Plug power adaptor (5V) into the J18 of C5517 EVM and power on the EVM.
  4. Launch CCS 6.1.3.
  5. Import c55_csl\c55_csl_3.xx\build\C5517EVM_Onboard_Emulator.ccxml using "Import Target Configuration" from CCS 6.1.3.
  6. Launch C5517EVM_Onboard_Emulator.ccxml using "Launch Selected Configuration" from CCS 6.1.3.
  7. Then "Connect to C55xx".
  8. Load and run the program BF_rt_bios.out.
  9. The program runs the real time demo forever, taking the input from CMB and output to the on-board HP out.