This USB peripheral is USB 2.0 high speed - do not implement USB 1.0 circuit on DP/DM pins
USB 1.0 circuit has series resistors and capacitors to GND on the DP and DM lines
USB 2.0 circuit has no components (except USB.org high-speed approved ESD components)
Implementing a USB 1.0 circuit on USB 2.0 will impact high-speed performance
For USB power sequence requirements, see Section 3.6.6
Caution: If USBVDD_OSC is ON while CVDD is OFF, the USB oscillator is enabled and consumes power
Having I/O power supplied while CORE power is off is an allowable power configuration, see Section 3.6.5
Register settings are lost when CVDD is OFF - USBOSCDIS in the USBSCR register loses its state
Prevent power consumption by turning USBVDD_OSC OFF before CVDD is OFF
USB_R1 - the USB_R1 resistor (reference current output) may need to be tweaked to pass USB compliance - perform the USB eye mask test on the board and adjust the resistor value until the eye is passing with margin. 8k - 10k is the range for most boards.