SPRABU5 May   2019 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359

 

  1.   AM335x Hardware Design Guide
    1.     Trademarks
    2. 1  Introduction
    3. 2  Constructing the Block Diagram
    4. 3  Selecting the Boot Mode
    5. 4  Confirming Pin Multiplexing Compatibility
    6. 5  Confirming Electrical and Timing Compatibility
    7. 6  Designing the Power Subsystem
    8. 7  Designing the Clocking Subsystem
    9. 8  PCB Floorplan
    10. 9  Creating the Schematics
    11. 10 Laying Out the PCB
    12. 11 Board Bringup/Diagnostic
    13. 12 Refereces

Creating the Schematics

At this point in the design, it is time to start capturing the schematics. The following collection of information will aid you in creating the schematics:

  • Key Considerations
  • The AM335x Cortex-A8 Overview has links to TI hardware designs based on AM335x.
  • It is helpful to refer to the EVM schematics (that can be downloaded from the EVM links listed in Section 2) as examples throughout the schematic capture process.
  • Make sure to use the canned schematics in the device-specific data sheet for the following interfaces:
    • LPDDR/DDR2/3
  • For the detailed information on USB board design, see the High-Speed Interface Layout Guidelines.
  • During and after schematic capture, check your design against the schematic checklist:
  • Plan to have an internal review to go through the schematic checklist and inspect other key areas of the schematic to look for inaccuracies, missing net connections, and so forth.

Below is a list of additional aids available on the AM335x device's product page that can be used during your schematic and board design: