SPRABU5 May   2019 AM3351 , AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359

 

  1.   AM335x Hardware Design Guide
    1.     Trademarks
    2. Introduction
    3. Constructing the Block Diagram
    4. Selecting the Boot Mode
    5. Confirming Pin Multiplexing Compatibility
    6. Confirming Electrical and Timing Compatibility
    7. Designing the Power Subsystem
    8. Designing the Clocking Subsystem
    9. PCB Floorplan
    10. Creating the Schematics
    11. 10 Laying Out the PCB
    12. 11 Board Bringup/Diagnostic
    13. 12 Refereces

Constructing the Block Diagram

The first step in designing the hardware platform is to create a detailed block diagram. The block diagram should contain all major system ICs and illustrate which I/O ports are used for device interconnection. Below is a collection of resources to aid in the Block Diagram creation process.

  • The AM335x Product folders (accessible from the AM335x Cortex-A8 Overview website) provide block diagrams, application reports, tools, software, design considerations, and other related information for various products under category "Related End Equipments".
  • An Evaluation Module (EVM) is always a good source from which to start building a reference design for these devices. The AM335x Cortex-A8 Overview has links to TI hardware designs and EVMs based on AM335x. The technical documentation for these designs are available for download on ti.com.
  • Select from a list of complementary devices to attach to the AM335x device in your system:
    • AM335x Power Options (see Table 1)