SPRABN2A March   2019  – December 2019 AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359

 

  1.   AM335x Schematic Checklist
    1.     Trademarks
    2. 1 Introduction
    3. 2 Recommendations Specific to AM335x
      1. 2.1  Unused Signals
      2. 2.2  SYSBOOT Configuration and Required Termination
      3. 2.3  System Issues
        1. 2.3.1 Pinmux
        2. 2.3.2 Pullups
        3. 2.3.3 General Debug
        4. 2.3.4 Warm Reset
        5. 2.3.5 Peripheral Clocking
      4. 2.4  Low-Power Considerations
      5. 2.5  Clocking
      6. 2.6  General DDR Guidelines
        1. 2.6.1 DDR2
        2. 2.6.2 DDR3
      7. 2.7  MultiMedia Card/ (MMC)
      8. 2.8  Inter-Integrated Circuit (I2C)
      9. 2.9  LCD
      10. 2.10 Power
      11. 2.11 Touchscreen
        1. 2.11.1 If ADC/Touchscreen is not Used
      12. 2.12 USB
        1. 2.12.1 If USB0 or USB1 is not Used
      13. 2.13 External Interrupt (EXTINTn)
      14. 2.14 Ethernet
    4. 3 References
  2.   Revision History

Inter-Integrated Circuit (I2C)

  • Pullups on both I2C signals (I2C_DATA and I2C_CLK) should be 4.7K. Ensure the pullups connect to the correct I/O voltage rail. For more information, see Section 2.3.2.
  • If you are planning to use TI's software Processor SDK, be sure to connect I2C0 to the PMIC, as this is the port used for PMIC control.