SPRABN2A March   2019  – December 2019 AM3352 , AM3354 , AM3356 , AM3357 , AM3358 , AM3358-EP , AM3359

 

  1.   AM335x Schematic Checklist
    1.     Trademarks
    2. 1 Introduction
    3. 2 Recommendations Specific to AM335x
      1. 2.1  Unused Signals
      2. 2.2  SYSBOOT Configuration and Required Termination
      3. 2.3  System Issues
        1. 2.3.1 Pinmux
        2. 2.3.2 Pullups
        3. 2.3.3 General Debug
        4. 2.3.4 Warm Reset
        5. 2.3.5 Peripheral Clocking
      4. 2.4  Low-Power Considerations
      5. 2.5  Clocking
      6. 2.6  General DDR Guidelines
        1. 2.6.1 DDR2
        2. 2.6.2 DDR3
      7. 2.7  MultiMedia Card/ (MMC)
      8. 2.8  Inter-Integrated Circuit (I2C)
      9. 2.9  LCD
      10. 2.10 Power
      11. 2.11 Touchscreen
        1. 2.11.1 If ADC/Touchscreen is not Used
      12. 2.12 USB
        1. 2.12.1 If USB0 or USB1 is not Used
      13. 2.13 External Interrupt (EXTINTn)
      14. 2.14 Ethernet
    4. 3 References
  2.   Revision History

If USB0 or USB1 is not Used

  • If USB0 or USB1 is not used:
    • Connect the respective VDDA1P8V_USB terminal to any 1.8-V power supply and the respective VDDA3P3V_USB terminal to any 3.3-V power supply. If the system does not have a 3.3-V power supply, the VDDA3P3V_USB terminal may be connected to ground.
    • The OTG_PWRDN and CM_PWRDN bits in the respective USB_CTRL register can be used to power down the unused USB PHY to minimize power supply leakage current. These bits default to the powered-up state after the AM335x device has been reset. The USB PHY can be powered down by setting both of these bits to "1".
    • The respective VBUS, ID, DP, and DM terminals may be connected to ground or left floating.
    • The respective CE terminal should be left floating.