SNVU859 June 2024 LP5813
Table 2-4 lists the memory-mapped registers for the Config registers. All register offset addresses not listed in Table 2-4 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| 1h | Dev_Config_0 | Device configuration register 0, including max current sinks current and boost output voltage settings | Go |
| 2h | Dev_Config_1 | Device configuration register 1, including LED configuration and PWM frequency settings | Go |
| 3h | Dev_Config_2 | Device configuration register 2, including scan order settings | Go |
| 4h | Dev_Config_3 | Device configuration register 3, including autonomous enable settings for LED_0 to LED_3, LED_A0 to LEDA2 and LED_B0 | Go |
| 5h | Dev_Config_4 | Device configuration register 4, including autonomous enable settings for LED_B1 to LED_B2, LED_C0 to LEDC2 and LED_D0 to LED_D2 | Go |
| 6h | Dev_Config_5 | Device configuration register 5, including exponential curve enable settings for LED_0 to LED_3, LED_A0 to LEDA2 and LED_B0 | Go |
| 7h | Dev_Config_6 | Device configuration register 6, including exponential curve enable settings for LED_B1 to LED_B2, LED_C0 to LEDC2 and LED_D0 to LED_D2 | Go |
| 8h | Dev_Config_7 | Device configuration register 7, including phase shiftt settings for LED_0 to LED_3 | Go |
| 9h | Dev_Config_8 | Device configuration register 8, including phase shiftt settings for LED_A0 to LED_A2 and LED_B0 | Go |
| Ah | Dev_Config_9 | Device configuration register 9, including phase shiftt settings for LED_B1 to LED_B2 and LED_C0 to LED_C1 | Go |
| Bh | Dev_Config_10 | Device configuration register 10, including phase shiftt settings for LED_C2 and LED_D0 to LED_D2 | Go |
| Ch | Dev_Config_11 | Device configuration register 11, including line change time and VSYNC settings | Go |
| Dh | Dev_Config_12 | Device configuration register 12, including threshold and action settings for LOD, LSD and clamp | Go |
Dev_Config_0 is shown in Figure 2-2 and described in Table 2-5.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | boost_vout | max_current | |||||
| R/W-0h | R/W-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | RESERVED | R/W | 0h | Reserved |
| 5-1 | boost_vout | R/W | 0h | Boost output voltage with 0.1 V step from 3 V to 5.5 V 0h = 3 V 1h = 3.1 V 2h = 3.2 V 3h = 3.3 V 4h = 3.4 V ... 18h = 5.4 V 19h = 5.5 V 2Ah = 5.5 V (max VOUT, values above 2Ah have the same effect) ... 1Fh = 5.5V |
| 0 | max_current | R/W | 0h | Max output current setting 0h = 25.5mA 1h = 51mA |
Dev_Config_1 is shown in Figure 2-3 and described in Table 2-6.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| pwm_fre | led_mode | mix_sel_led | |||||
| R/W-0h | R/W-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | pwm_fre | R/W | 0h | PWM dimming frequency setting 0h = 24kHz 1h = 12kHz |
| 6-4 | led_mode | R/W | 0h | LED mode configuration 0h = Direct drive mode 1h = Scan drive mode with 1 scan 2h = Scan drive mode with 2 scans 3h = Scan drive mode with 3 scans 4h = Scan drive mode with 4 scans 5h = Mix drive mode with 1 scan 6h = Mix drive mode with 2 scans 7h = Mix drive mode with 3 scans |
| 3-0 | mix_sel_led | R/W | 0h | Outputs in direct drive mode (Only effective when configured to mix drive mode) mix_sel_led[0] = 1h, OUT0 is selected as direct drive output mix_sel_led[1] = 1h, OUT1 is selected as direct drive output mix_sel_led[2] = 1h, OUT2 is selected as direct drive output mix_sel_led[3] = 1h, OUT3 is selected as direct drive output |
Dev_Config_2 is shown in Figure 2-4 and described in Table 2-7.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| scan_order_3 | scan_order_2 | scan_order_1 | scan_order_0 | ||||
| R/W-3h | R/W-2h | R/W-1h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | scan_order_3 | R/W | 3h | The 4th scan line FET number in matrix mode when total scan line number is greater than 3 lines 0h = OUT0 1h = OUT1 2h = OUT2 3h = OUT3 |
| 5-4 | scan_order_2 | R/W | 2h | The 3rd scan line FET number in matrix mode when total scan line number is greater than 2 lines 0h = OUT0 1h = OUT1 2h = OUT2 3h = OUT3 |
| 3-2 | scan_order_1 | R/W | 1h | The 2nd scan line FET number in matrix mode when total scan line number is greater than 1 line 0h = OUT0 1h = OUT1 2h = OUT2 3h = OUT3 |
| 1-0 | scan_order_0 | R/W | 0h | The 1st scan line FET number in matrix mode 0h = OUT0 1h = OUT1 2h = OUT2 3h = OUT3 |
Dev_Config_3 is shown in Figure 2-5 and described in Table 2-8.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| auto_en_b0 | auto_en_a2 | auto_en_a1 | auto_en_a0 | auto_en_3 | auto_en_2 | auto_en_1 | auto_en_0 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | auto_en_b0 | R/W | 0h | LED_B0 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 6 | auto_en_a2 | R/W | 0h | LED_A2 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 5 | auto_en_a1 | R/W | 0h | LED_A1 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 4 | auto_en_a0 | R/W | 0h | LED_A0 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 3 | auto_en_3 | R/W | 0h | LED_3 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 2 | auto_en_2 | R/W | 0h | LED_2 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 1 | auto_en_1 | R/W | 0h | LED_1 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 0 | auto_en_0 | R/W | 0h | LED_0 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
Dev_Config_4 is shown in Figure 2-6 and described in Table 2-9.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| auto_en_d2 | auto_en_d1 | auto_en_d0 | auto_en_c2 | auto_en_c1 | auto_en_c0 | auto_en_b2 | auto_en_b1 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | auto_en_d2 | R/W | 0h | LED_D2 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 6 | auto_en_d1 | R/W | 0h | LED_D1 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 5 | auto_en_d0 | R/W | 0h | LED_D0 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 4 | auto_en_c2 | R/W | 0h | LED_C2 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 3 | auto_en_c1 | R/W | 0h | LED_C1 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 2 | auto_en_c0 | R/W | 0h | LED_C0 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 1 | auto_en_b2 | R/W | 0h | LED_B2 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
| 0 | auto_en_b1 | R/W | 0h | LED_B1 autonomous control enable 0h = Disabled, LED in manual mode 1h = Enabled, LED in autonomous mode |
Dev_Config_5 is shown in Figure 2-7 and described in Table 2-10.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| exp_en_b0 | exp_en_a2 | exp_en_a1 | exp_en_a0 | exp_en_3 | exp_en_2 | exp_en_1 | exp_en_0 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | exp_en_b0 | R/W | 0h | LED_B0 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 6 | exp_en_a2 | R/W | 0h | LED_A2 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 5 | exp_en_a1 | R/W | 0h | LED_A1 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 4 | exp_en_a0 | R/W | 0h | LED_A0 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 3 | exp_en_3 | R/W | 0h | LED_3 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 2 | exp_en_2 | R/W | 0h | LED_2 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 1 | exp_en_1 | R/W | 0h | LED_1 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 0 | exp_en_0 | R/W | 0h | LED_0 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
Dev_Config_6 is shown in Figure 2-8 and described in Table 2-11.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| exp_en_d2 | exp_en_d1 | exp_en_d0 | exp_en_c2 | exp_en_c1 | exp_en_c0 | exp_en_b2 | exp_en_b1 |
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h | R/W-0h |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | exp_en_d2 | R/W | 0h | LED_D2 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 6 | exp_en_d1 | R/W | 0h | LED_D1 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 5 | exp_en_d0 | R/W | 0h | LED_D0 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 4 | exp_en_c2 | R/W | 0h | LED_C2 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 3 | exp_en_c1 | R/W | 0h | LED_C1 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 2 | exp_en_c0 | R/W | 0h | LED_C0 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 1 | exp_en_b2 | R/W | 0h | LED_B2 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
| 0 | exp_en_b1 | R/W | 0h | LED_B1 exponential dimming enable 0h = Disabled, LED PWM dimming with linear curve 1h = Enabled, LED PWM dimming with exponential curve |
Dev_Config_7 is shown in Figure 2-9 and described in Table 2-12.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| phase_align_3 | phase_align_2 | phase_align_1 | phase_align_0 | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | phase_align_3 | R/W | 0h | LED_3 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 5-4 | phase_align_2 | R/W | 0h | LED_2 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 3-2 | phase_align_1 | R/W | 0h | LED_1 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 1-0 | phase_align_0 | R/W | 0h | LED_0 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
Dev_Config_8 is shown in Figure 2-10 and described in Table 2-13.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| phase_align_b0 | phase_align_a2 | phase_align_a1 | phase_align_a0 | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | phase_align_b0 | R/W | 0h | LED_B0 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 5-4 | phase_align_a2 | R/W | 0h | LED_A2 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 3-2 | phase_align_a1 | R/W | 0h | LED_A1 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 1-0 | phase_align_a0 | R/W | 0h | LED_A0 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
Dev_Config_9 is shown in Figure 2-11 and described in Table 2-14.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| phase_align_c1 | phase_align_c0 | phase_align_b2 | phase_align_b1 | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | phase_align_c1 | R/W | 0h | LED_C1 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 5-4 | phase_align_c0 | R/W | 0h | LED_C0 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 3-2 | phase_align_b2 | R/W | 0h | LED_B2 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 1-0 | phase_align_b1 | R/W | 0h | LED_B1 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
Dev_Config_10 is shown in Figure 2-12 and described in Table 2-15.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| phase_align_d2 | phase_align_d1 | phase_align_d0 | phase_align_c2 | ||||
| R/W-0h | R/W-0h | R/W-0h | R/W-0h | ||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | phase_align_d2 | R/W | 0h | LED_D2 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 5-4 | phase_align_d1 | R/W | 0h | LED_D1 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 3-2 | phase_align_d0 | R/W | 0h | LED_D0 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
| 1-0 | phase_align_c2 | R/W | 0h | LED_C2 PWM phase align method 0h = Forward align 1h = Forward align 2h = Middle align 3h = Backward align |
Dev_Config_11 is shown in Figure 2-13 and described in Table 2-16.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | vsync_out_en | blank_time | |||||
| R/W-0h | R/W-0h | R/W-0h | |||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-3 | RESERVED | R/W | 0h | Reserved |
| 2 | vsync_out_en | R/W | 0h | Vsync used as output to export internal oscilator clock 0h = Vsync is input 1h = Vsync is output |
| 1-0 | blank_time | R/W | 0h | Line change time 0h = 1us 1h = 1.3us 2h = 1.7us 3h = 2us |
Dev_Config_12 is shown in Figure 2-14 and described in Table 2-17.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| vmid_sel | clamp_sel | clamp_dis | lod_action | lsd_action | lsd_threshold | ||
| R/W-0h | R/W-0h | R/W-0h | R/W-1h | R/W-0h | R/W-0h | ||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | vmid_sel | R/W | 0h | Clamp voltage selection 0h = VOUT-1.1V 1h = VOUT-1.3V 2h = VOUT-1.5V 3h = VOUT-1.7V |
| 5 | clamp_sel | R/W | 0h | Clamp behavior selection 0h = Clamp the OUTs only during line change time 1h = Clamp the OUTs once current sink turns off |
| 4 | clamp_dis | R/W | 0h | Clamp behavior disable 0h = Enale clamp 1h = Disable clamp |
| 3 | lod_action | R/W | 1h | Action when LED open fault happens 0h = No action 1h = Shutdown current sink |
| 2 | lsd_action | R/W | 0h | Action when LED short fault happens 0h = No action 1h = All OUTs shut down |
| 1-0 | lsd_threshold | R/W | 0h | LSD threshold 0h = 0.35 * VCC 1h = 0.45 * VCC 2h = 0.55 * VCC 3h = 0.65 * VCC |