SNVU859 June 2024 LP5813
Table 2-29 lists the memory-mapped registers for the Reset registers. All register offset addresses not listed in Table 2-29 should be considered as reserved locations and the register contents should not be modified.
| Address | Acronym | Register Name | Section |
|---|---|---|---|
| 23h | Reset | Software reset | Go |
Reset is shown in Figure 2-23 and described in Table 2-30.
Return to the Summary Table.
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| sw_reset | |||||||
| W1C-0h | |||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-0 | sw_reset | W1C | 0h | Software reset Write 66h to reset |