SNVU822 May   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Warnings and Cautions
  4. 3Description
    1. 3.1 Typical Applications
    2. 3.2 Features
    3. 3.3 Connector and Test Point Description
    4. 3.4 Electrical Performance Specifications
  5. 4Test Setup
    1. 4.1 Input Supplies and LED Load Connections
    2. 4.2 Analog Duty Cycle Control Using APWM
    3. 4.3 Analog Dimming Using IADJ
    4. 4.4 PWM Dimming Using nExt_PWM Test Points
    5. 4.5 Switching Frequency Set Point Using RON
  6. 5Performance Data and Typical Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Analog Dimming
    3. 5.3 PWM Dimming
    4. 5.4 PWM Dimming Waveforms
  7. 6Schematic
  8. 7TPS92643EVM-204 PCB Layout
  9. 8Bill of Materials

Input Supplies and LED Load Connections

The LEDs are to be connected, as shown in Figure 4-2, where the anode of the LEDs are to be connected to VOUT+ test points or through J1 or VOUT+ (TP1) and the cathode of the LEDs to GND (TP4). The input power supply can be connected by header J2 using a harness or by VIN (TP5) and GND (TP7) using test cables.

Figure 4-2 VIN and VOUT+ (LED) Connections