SNVU822 May   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Warnings and Cautions
  4. 3Description
    1. 3.1 Typical Applications
    2. 3.2 Features
    3. 3.3 Connector and Test Point Description
    4. 3.4 Electrical Performance Specifications
  5. 4Test Setup
    1. 4.1 Input Supplies and LED Load Connections
    2. 4.2 Analog Duty Cycle Control Using APWM
    3. 4.3 Analog Dimming Using IADJ
    4. 4.4 PWM Dimming Using nExt_PWM Test Points
    5. 4.5 Switching Frequency Set Point Using RON
  6. 5Performance Data and Typical Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Analog Dimming
    3. 5.3 PWM Dimming
    4. 5.4 PWM Dimming Waveforms
  7. 6Schematic
  8. 7TPS92643EVM-204 PCB Layout
  9. 8Bill of Materials

Typical Applications

This converter design describes an application of the TPS92643-Q1 as an LED driver with the specifications listed in Table 3-3. For applications with a different input voltage range or different output voltage range, refer to the TPS92643-Q1 Automotive 3-A Synchronous Buck LED Driver data sheet.