SNVU822 May   2022

 

  1.   Trademarks
  2. 1Introduction
  3. 2Warnings and Cautions
  4. 3Description
    1. 3.1 Typical Applications
    2. 3.2 Features
    3. 3.3 Connector and Test Point Description
    4. 3.4 Electrical Performance Specifications
  5. 4Test Setup
    1. 4.1 Input Supplies and LED Load Connections
    2. 4.2 Analog Duty Cycle Control Using APWM
    3. 4.3 Analog Dimming Using IADJ
    4. 4.4 PWM Dimming Using nExt_PWM Test Points
    5. 4.5 Switching Frequency Set Point Using RON
  6. 5Performance Data and Typical Characteristic Curves
    1. 5.1 Efficiency
    2. 5.2 Analog Dimming
    3. 5.3 PWM Dimming
    4. 5.4 PWM Dimming Waveforms
  7. 6Schematic
  8. 7TPS92643EVM-204 PCB Layout
  9. 8Bill of Materials

PWM Dimming Using nExt_PWM Test Points

PWM dimming can be achieved by the nExt_PWM test point. UDIM has a resistor divider that sets up the UVLO from VIN (Figure 4-7). The nExt_PWM signal inverts the signal to UDIM.

Figure 4-7 PWM Dimming Using nExt_PWM
Figure 4-8 UVLO using UDIM