SNVU753A November 2019 – May 2021
The loop response of the top circuit of the TPS542A52EVM-059 with a 10-A load is shown in Figure 4-7. The bandwidth of the loop is 105 kHz, and the phase margin is 52°.
Figure 4-7 Loop Response - IOUT = 10 A, Loop
Bandwidth = 105 kHz, Phase Margin = 52°