SNVU753A November 2019 – May 2021
Figure 3-5 shows the transient response of the converter when operating in FCCM. The total undershoot and overshoot in response to a 10-A load transient (2-A to 12-A to 2-A) with a slew rate of 10 A/μs is 91.1 mV.
Figure 3-5 Transient Response - 2-A to 12-A to 2-A load
at 10 A/μs, ΔVout = 91.1 mV, fsw = 1000 kHz, FCCM