SNVU686A November   2020  – May 2021

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Before You Begin
    2. 1.2 Typical Applications
    3. 1.3 Features
  3. 2Electrical Performance Specifications
  4. 3Getting Started
  5. 4Test Setup
    1. 4.1 List of Test Points, Jumpers, and Connectors
  6. 5EVM Assembly Drawing and PCB Layout
  7. 6Bill of Materials
  8. 7Revision History

Electrical Performance Specifications

Table 2-1 lists the electrical performance specification (TPS541620SEVM-050) under room temperature 25°C.

Table 2-1 TPS541620 Electrical Performance
Parameter Test Conditions MIN TYP MAX UNIT
INPUT CHARACTERISTICS
Voltage range VIN 9 12 15 V
OUTPUT CHARACTERISTICS
Output voltage, VOUT1 1 V
Output load current, IOUT1 0 12 A
SYSTEMS CHARACTERISTICS
Switching frequency, fSW VOUT1 = 1 V/12 A 1 MHz