SNVU686A November 2020 – May 2021
The following warnings and cautions are noted for the safety of anyone using or working close to the TPS541620SEVM. Observe all safety precautions.
![]() |
Warning | The TPS541620SEVM-050 engineering verification board may become hot during operation due to power dissipation. Avoid contact with the board. Follow all applicable safety procedures applicable to your laboratory. |
![]() | Caution | Do not leave the EVM powered when unattended. |
The circuit board has signal traces, components, and component leads on the bottom of the board. This may result in exposed voltages, hot surfaces or sharp edges. Do not reach under the board during operation.
The circuit board surface area may be hot under some operating conditions. To avoid injury, use caution when touching the board during operation.