SNVU686A November   2020  – May 2021 TPS541620

 

  1.   Trademarks
  2. 1Description
    1. 1.1 Before You Begin
    2. 1.2 Typical Applications
    3. 1.3 Features
  3. 2Electrical Performance Specifications
  4. 3Getting Started
  5. 4Test Setup
    1. 4.1 List of Test Points, Jumpers, and Connectors
  6. 5EVM Assembly Drawing and PCB Layout
  7. 6Bill of Materials
  8. 7Revision History

Description

The TPS541620 is a configurable dual-output buck converter. The TPS541620SEVM uses a nominal 12-V bus to produce a regulated 1-V up to 12 A of load current. The TPS541620SEVM-050 only demonstrates the 2-Phase configuration.