SNVAA29 October   2021 TPS542A50 , TPS543320 , TPS543B20 , TPS543C20A , TPS546A24A , TPS546B24A , TPS546D24A , TPS548A28 , TPS548B28 , TPS54J061

 

  1.   Trademarks
  2. 1Suggested DC/DC Converters
  3. 2Low Ripple Noise
  4. 3Voltage Regulation Accuracy
  5. 4High Efficiency and Thermal Performance
  6. 5Load Transient Response
  7. 6Linear Regulator with Adjustable Soft-Start
  8. 7Conclusion
  9. 8Additional Resources

Conclusion

The performance of network interface cards benefits from DC/DC converters that offer improved output voltage accuracy, low output voltage ripple, fast transient response, reduced external component count, high efficiency and excellent thermal performance. TI offers high performance point-of-load solutions including DC/DC converters, power modules, and linear regulators to address these design requirements.