SNVAA28 October 2021 LM25184 , LM25184-Q1 , LM5180 , LM5180-Q1 , LM5181 , LM5181-Q1
The data in the following graphs were taken with a common load connected between the positive and negative output voltage rails. Output current refers to the common load current. This data is valid for an ambient temperature of 25ºC.
| VIN = 24 V | IOUT = 5 mA to 65 mA |
| VIN = 16 V | IOUT = 25 mA |
| VIN = 24 V | IOUT = 25 mA |
| VIN = 32 V | IOUT = 25 mA |
| VIN = 16 V | IOUT = 65 mA |
| VIN = 24 V | IOUT = 65 mA |
| VIN = 32 V | IOUT = 65 mA |
| VIN = 24 V | IOUT = 5 mA |
| VIN = 24 V | IOUT = 25 mA |
| VIN = 24 V | IOUT = 5 mA |
| VIN = 24 V | IOUT = 65 mA |