SNOU143 February 2017 EMB1428Q , EMB1499Q
The following table identifies the key electrical parameters:
| Maximum battery pack voltage | 1300 V |
| Maximum operating voltage | 70 V |
| Minimum operating voltage | 12 V |
| Maximum cell open circuit voltage | 5V |
| Ambient temperature | -40 ºC to 85 ºC |
| Nominal operating temperature | -20 ºC to 60 ºC |
| Cell balancing current | up to +/- 5 A |