SNOAA75A June   2021  – April 2022 LMP7704-SP

 

  1.   1
  2.   2
  3.   3
  4.   4
  5.   5
  6.   6
  7.   7

Design Notes

  • Only microcircuit components are expected to have radiation hardness and space qualifications.
  • 1% resistors are assumed to be used in this application brief. If greater precision is required, higher tolerance resistors may be used.
  • The compensation capacitor, CF, should be a NP0, C0G type ceramic capacitor to avoid affecting the frequency response or output distortion of the amplifier.
  • Capacitor CB can be a high-k dielectric type with a suitable voltage rating. The decoupling capacitors used on the PCB were also high-k ceramic capacitors.
  • For proper operation, the power supplies must be decoupled. For supply decoupling, TI recommends placing 10-nF to 1.0-µF capacitors as close as possible to the operational-amplifier power supply pins.
  • Depending on the mission and system de-rating requirements it might be required to consider specifications like NASA’s EEE-INST-002 or the ESCC’s ECSS-Q-ST-30-11C Rev.1. For example, EEE-INST-002 recommends an 80% de-rating of the supply voltage, meaning that for a 5.0-V supply requirement, the absolute maximum supply voltage of the op amp chosen should be at least 6.3 V.