SNLU317A september   2022  – may 2023 DP83867E

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 Overview
    2. 1.2 Hardware Features
    3. 1.3 Software Features
    4. 1.4 Block Diagram
  5. 2Board Overview
    1. 2.1 Components
    2. 2.2 PCIe Header Signals
      1. 2.2.1 MISC0 Signal Header
      2. 2.2.2 MISC1 Signal Header
      3. 2.2.3 RGMII Signal Header
  6. 3Quick Start
  7. 4Schematic, Board Layout, and Bill of Materials
    1. 4.1 Board Layout
    2. 4.2 Schematic
    3. 4.3 Bill of Materials
  8. 5Revision History

Abstract

This user's guide describes the design, setup, and function of the DP83867 Dual-Port TSN PCIe Application Interface Card (AIC). The PCIe AIC supports two Ethernet ports with 1000/100/10 Mb/s and is compliant with the IEEE 802.3 standard. This reference design supports SGMII for MAC connections.

The AIC card can be interfaced to the Intel Tiger Lake H IoT and Alder Lake S reference design through the PCIe interface.