SNLA398 October   2022 DS320PR810

 

  1.   Abstract
  2.   Trademarks
  3. 1Getting Started
  4. 2Low Level Page
  5. 3EEPROM Programming Page
  6. 4High Level Page
  7. 5Eye Height Page
  8. 6System Page
  9. 7References

Low Level Page

  1. Use the Device Select drop-down menu to select which device you want to read or write to. The DS320PR810EVM includes two upstream and two downstream devices.
    GUID-20211021-SS0I-FPDF-KNNP-SZSCBMSMN0XZ-low.png
  2. Once the device is selected, the complete register map appears in the table below. Use the Block Select drop-down menu to jump to the desired part of the table to view specific channels. Bank 0 includes channels 0-3 and Bank 1 includes channels 4-7.
    GUID-20211021-SS0I-KQPM-MPSP-SGZBF7GC3HCP-low.png
  3. Click the Read All button to read the configuration of the entire device. Alternately, click on a specific register, and click the Read Register device to update the target register quicker. The current address field will automatically update with the highlighted register.
    GUID-20211021-SS0I-QLBW-BPP3-DZGHW552T8QN-low.png
  4. To write to the selected register, check or deselect the boxes in the Register Data field, or manually enter a hex value into the Data field. Then, click the Write Register button. To verify the change was made, click the Read Register button. Note the Field Description table describes the function of each bit in the highlighted register.
    GUID-20211021-SS0I-7MD6-R21T-GJJPWDTBWC94-low.png
  5. Use the Save Config and Load Config buttons to save the current configuration in a .cfg file, and load it back as needed. Click the Reset Device button to reset every setting to the default.
    GUID-20211021-SS0I-HKVN-TVMK-JBMTHT3M4S6N-low.png