SNIU050 October 2022
| DESIGNATOR | QTY | VALUE | DESCRIPTION | PACKAGE REFERENCE | PART NUMBER | MANUFACTURER |
|---|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | SENS097 | Any | ||
| C1, C6 | 2 | 2.2uF | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X5R, 0402 | 0402 | GRM155R61C225KE11D | MuRata |
| C2, C7 | 2 | 10uF | CAP, CERM, 10 uF, 10 V, +/- 20%, X5R, 0603 | 0603 | C1608X5R1A106M080AC | TDK |
| C3, C4 | 2 | 10pF | CAP, CERM, 10 pF, 16 V,+/- 10%, C0G, 0402 | 0402 | C0402C100K4GACTU | Kemet |
| C5, C14, C15, C16 | 4 | 0.1uF | CAP, CERM, 0.1 uF, 10 V,+/- 10%, X5R, 0402 | 0402 | LMK105BJ104KV-F | Taiyo Yuden |
| C8, C9, C10 | 3 | 0.47uF | CAP, CERM, 0.47 uF, 6.3 V, +/- 10%, X7R, 0402 | 0402 | JMK105B7474KVHF | Taiyo Yuden |
| C11 | 1 | 0.1uF | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X5R, 0402 | 0402 | C1005X5R1H104K050BB | TDK |
| C12 | 1 | 680pF | CAP, CERM, 680 pF, 50 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | CGA2B2X7R1H681K050BA | TDK |
| C13 | 1 | 2200pF | CAP, CERM, 2200 pF, 50 V, +/- 5%, X7R, 0402 | 0402 | CL05B222JB5NNNC | Samsung Electro-Mechanics |
| C17 | 1 | 100pF | CAP, CERM, 100 pF, 25 V, +/- 5%, C0G/NP0, 0402 | 0402 | C0402C101J3GACTU | Kemet |
| D1, D2 | 2 | 6.2V | Diode, Zener, 6.2 V, 300 mW, SOD-523 | SOD-523 | BZT52C6V2T-7 | Diodes Inc. |
| D3 | 1 | Green | LED, Green, SMD | LED, GREEN, 0603 | SML-LX0603GW-TR | Lumex |
| D4 | 1 | Super Red | LED, Super Red, SMD | LED_0603 | 150060SS75000 | Wurth Elektronik |
| J1 | 1 | Connector, Plug, USB Type A, R/A, Top Mount SMT | USB Type A right angle | 48037-1000 | Molex | |
| J2 | 1 | Header, 2.54 mm, 3x1, Gold, TH | Header, 2.54 mm, 3x1, TH | GBC03SAAN | Sullins Connector Solutions | |
| J3 | 1 | Terminal Block, 2x1, 3.5mm, TH | 2x1 Terminal Block | OSTTE020161 | On-Shore Technology | |
| J4 | 1 | Header, 100mil, 2x1, Tin, TH | Header, 2 PIN, 100mil, Tin | PEC02SAAN | Sullins Connector Solutions | |
| L1 | 1 | 220 ohm | Ferrite Bead, 220 ohm @ 100 MHz, 0.45 A, 0402 | 0402 | BLM15AG221SN1D | MuRata |
| R1, R2 | 2 | 22 | RES, 22, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ220X | Panasonic |
| R3 | 1 | 100k | RES, 100 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ104X | Panasonic |
| R4, R13 | 2 | 1.0k | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ102X | Panasonic |
| R5 | 1 | 1.00Meg | RES, 1.00 M, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT1M00 | Stackpole Electronics Inc |
| R6 | 1 | 1.50k | RES, 1.50 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | RMCF0402FT1K50 | Stackpole Electronics Inc |
| R7 | 1 | 47 | RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2GEJ470X | Panasonic |
| R8 | 1 | 110 | RES, 110, 1%, 0.1 W, AEC-Q200 Grade 0, 0402 | 0402 | ERJ-2RKF1100X | Panasonic |
| R14 | 1 | 33.0k | RES, 33.0 k, 1%, 0.063 W, 0402 | 0402 | RC0402FR-0733KL | Yageo America |
| R15 | 1 | 0 | RES, 0, 0%, 0.25 W, AEC-Q200 Grade 0, 0603 | 0603 | RCS06030000Z0EA | Vishay-Dale |
| S1 | 1 | Switch, Slide, SPST, Top Slide, SMT | Switch, Single Top Slide, 2.5x8x2.5mm | CHS-01TB | Copal Electronics | |
| SH-J4 | 1 | Shunt, 2.54mm, Gold, Black | Shunt, 2.54mm, Black | 60900213421 | Wurth Elektronik | |
| SW1 | 1 | Switch, SPST-NO, Off-Mom, 0.05A, 12VDC, SMD | 3.9x2.9mm | PTS820 J20M SMTR LFS | C&K Components | |
| U1, U3 | 2 | Single Output LDO, 200 mA, Fixed 3.3 V Output, 2 to 5.5 V Input, with Low IQ, 5-pin SC70 (DCK), -40 to 125 degC, Green (RoHS & no Sb/Br) | DCK0005A | TLV70033DCKR | Texas Instruments | |
| U2 | 1 | 4-Channel ESD Protection Array for High-Speed Data Interfaces, DRY0006A (USON-6) | DRY0006A | TPD4E004DRYR | Texas Instruments | |
| U4 | 1 | 16-Bit Ultra-Low-Power Microcontroller, 128KB Flash, 8KB RAM, USB, 12Bit ADC, 2 USCIs, 32Bit HW MPY, RGC0064B (VQFN-64) | RGC0064B | MSP430F5528IRGCR | Texas Instruments | |
| U5 | 1 | 2.7V Temperature Sensor, 3-pin SOT-23, Pb-Free | DBZ0003A | Texas Instruments | ||
| Y1 | 1 | Crystal, 24 MHz, SMD | 2x1.6mm | XRCGB24M000F2P00R0 | MuRata |