SNIU050 October   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 Features
    2. 1.2 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 LM60EVM Board
    2. 2.2 Perforations
    3. 2.3 Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Wire Terminal and Two-Pin Header
    7. 2.7 EVM Operating Conditions
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Offline Software
      1. 3.2.1 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Collateral Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 LM60 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Abstract

This user's guide describes the characteristics, operation, and use of the LM60EVM evaluation board. This user's guide discusses the hardware, how to set up and configure the software, and reviews various aspects of the software operation. Throughout this document, the terms evaluation board, evaluation module, and EVM are synonymous with the LM60EVM. This user's guide also provides information on the operating procedure, input and output connections, an electrical schematic, printed circuit board (PCB) layout drawings, and a parts list for the EVM.

GUID-5DAEE9E2-843B-4A2B-B1A5-E29BE00041BF-low.png