SNIU050 October   2022

 

  1.   Abstract
  2.   Trademarks
  3. 1Overview
    1. 1.1 Features
    2. 1.2 EVM Kit Contents
  4. 2EVM Hardware
    1. 2.1 LM60EVM Board
    2. 2.2 Perforations
    3. 2.3 Subregulator
    4. 2.4 Programming Header
    5. 2.5 BSL Button
    6. 2.6 Wire Terminal and Two-Pin Header
    7. 2.7 EVM Operating Conditions
  5. 3Software Download
    1. 3.1 Live Software on dev.ti.com
    2. 3.2 Offline Software
      1. 3.2.1 Download from dev.ti.com
  6. 4Software
    1. 4.1 Home Tab
    2. 4.2 Data Capture Tab
    3. 4.3 Collateral Tab
  7. 5Schematic, Board Layout and Bill of Materials
    1. 5.1 LM60 Schematic
    2. 5.2 PCB Layout
    3. 5.3 Bill of Materials

Overview

The LM60EVM allows users to evaluate the performance of the LM60 analog temperature sensor. The EVM comes in a USB stick form factor for control and data logging, and has an onboard MSP430F5528 microcontroller that connects the host computer and the analog interface of the LM60 device. The module is designed with perforations between the sensor and host controller on the EVM board. The perforation allows the user flexibility in their evaluation:

  • The user can connect the LM60 to the user's system/host.
  • The user can connect the EVM host and software to the user's system with LM60 devices.
  • Small individual boards allow the user to place sensors in the user's system.
  • Hole spacing is compatible with common 0.1" prototyping breadboards.