SNIU044A February   2020  – October 2021 LMT86-Q1

 

  1.   Trademarks
  2. 1Failure In Time (FIT) Rates
  3. 2Failure Mode Distribution (FMD)
  4. 3Pin Failure Mode Analysis (Pin FMA)
  5. 4Revision History

Failure In Time (FIT) Rates

This section provides Failure In Time (FIT) rates for LMT86-Q1 based on two different industry-wide used reliability standard. Table 1-1 provides FIT rates based on IEC TR 62380 / ISO 26262 part 11.

Table 1-1 Component Failure Rates per IEC TR 62380 / ISO 26262 Part 11
FIT IEC TR 62380 / ISO 26262 FIT (Per 109 Hours)
Total Component FIT Rate 4
Die FIT Rate 2
Package FIT Rate 2

The failure rate and mission profile information in Table 1-1 comes from the Reliability data handbook IEC TR 62380 / ISO 26262 part 11:

  • Mission Profile: Motor Control from Table 11
  • Power dissipation: 1.0mW
  • Climate type: World-wide Table 8
  • Package factor lambda 3 Table 17b
  • Substrate material: FR4
  • EOS FIT rate assumed: 0 FIT