SNIU039 December   2019

 

  1.   HDC2022EVM User's Guide
    1.     Trademarks
    2. 1 Quick Start
    3. 2 EVM GUI
      1. 2.1 Software Setup
        1. 2.1.1 Live Software on dev.ti.com
        2. 2.1.2 Offline Software
          1. 2.1.2.1 Download GUI from dev.ti.com
    4. 3 GUI Operation
      1. 3.1 Home Tab
      2. 3.2 Data Capture Tab
      3. 3.3 EVM Settings Tab
      4. 3.4 Device Configuration
      5. 3.5 Registers Tab
      6. 3.6 Collateral Tab
    5. 4 EVM Hardware
      1. 4.1 Input/Output Connector Description
        1. 4.1.1 J1 & J2 – 5x1 Headers
        2. 4.1.2 USB Type A Connector
      2. 4.2 EVM Operating Conditions
      3. 4.3 Device Address Configuration
      4. 4.4 Reducing the Sensor's Thermal Mass
    6. 5 Updating Firmware on HDC2022EVM
    7. 6 Board Layout
    8. 7 Schematic
    9. 8 HDC2022EVM Bill of Materials

EVM Operating Conditions

The HDC2022EVM power is supplied via the USB connector. The LDO (U4) converts the 5V from the USB to 3.3V used by the HDC2022 and the MSP430. The EVM may be directly inserted into a USB port on a PC or laptop, or may be connected to the latter using the appropriate USB cable.

The controller and device sides of the EVM have different temeperature limits as shown in Table 2. These are set by the onboard MSP430F5528 and the HDC2022 ICs on the controller and breakout portions respectively.

Table 2. EVM Temperature Range

Board Section Conditions Temperature Range
Controller board Recommended Operating Tj Range -40 °C to 85 °C
Absolute Maximum Tstg -55 °C to 150 °C
HDC2022 breakout Recommended Operating Tj Range -20 °C to 70 °C
Absolute Maximum Tstg -65 °C to 150 °C