SNIA042 November   2021 TMP114 , TMP126 , TMP126-Q1

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2Concept
  5. 3Design Considerations
    1. 3.1 Conversion Period Impact
    2. 3.2 Impact of Conversion Period Error
  6. 4Design Example
    1. 4.1 Design Requirements
    2. 4.2 Detailed Design Procedure
  7. 5Summary
  8. 6Temperature Slew Rate Warning Device List

Temperature Slew Rate Warning Device List

Table 6-1 shows the TI temperature sensors with the Temperature Slew Rate Warning feature.

Table 6-1 Slew Rate Warning Devices
Part Number Device Type Interface Alert pin included Temperature Accuracy (Max)
TMP126 Local SPI Yes 0.3 °C
TMP126-Q1 Local SPI Yes 0.3 °C
TMP114 Local I2C No 0.3 °C