SNAU286 November 2024
Figure 4-1 shows the CDC6CEVM (DCC211A) connection diagram. The top region of the board contains 4 quadrants, one for each package size. Each quadrant contains a footprint to populate a CDC6C oscillator (Y1, Y2, Y3, Y4), a jumper to pull the OE pin high or low (J2, J4), and an output termination network with an SMA connector (P1, P2, P3, P4).
The bottom region of the board contains jumpers for configuring the power supply network. Input power can be provided with the included USB cable, or with an external supply connected to the EXTIN SMA connector.
Figure 4-1 Connection Diagram