SNAU286 November   2024 CDC6C , CDC6C-Q1

 

  1.   1
  2. 1Description
  3. 2Features
  4.   4
  5. 3Evaluation Module Overview
    1. 3.1 Introduction
    2. 3.2 Kit Contents
    3. 3.3 Specifications
  6. 4Implementation Results
    1. 4.1 Evaluation Setup Requirement
    2. 4.2 Setup
      1. 4.2.1 Connection Diagram
      2. 4.2.2 Power Supply
      3. 4.2.3 Clock Output
      4. 4.2.4 EVM Header Configuration
      5. 4.2.5 Configuring the Output Clock Termination
    3. 4.3 Performance Data and Results
      1. 4.3.1 Typical Measurement
  7. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layout and Layer Stack-Up
      1. 5.2.1 PCB Layer Stack-Up
      2. 5.2.2 PCB Layout
    3. 5.3 Bill of Materials
  8. 6Additional Information
    1.     Trademarks
  9. 7Related Documentation

Features

  • Contains footprints for four standard LVCMOS oscillator packages: DLE/DLN (3.2mm × 2.5mm), DLF (2.5mm × 2.0mm), DLX/DLR (2.0mm × 1.6mm), and DLY (1.6mm × 1.2mm)

  • Onboard voltage regulators to generate standard supply voltages (1.8V, 2.5V, 3.3V)
  • Can be powered using USB only, option for external power supply