SNAU286 November 2024
|
Designator |
Quantity |
Value |
Description |
PartNumber |
Manufacturer |
|---|---|---|---|---|---|
|
C1, C4, C5, C8, C11, C34 |
6 |
0.1uF |
CAP, CERM, 0.1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
GCM188R71C104KA37J |
MuRata |
|
C3, C6, C14, C16, C30 |
5 |
1uF |
CAP, CERM, 1 µF, 16 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
C0603C105K4RACAUTO |
Kemet |
|
C9 |
1 |
22uF |
CAP, CERM, 22 uF, 10 V, +/- 20%, X5R, 0805 |
LMK212BJ226MG-T |
Taiyo Yuden |
|
C12 |
1 |
4.7uF |
CAP, CERM, 4.7 uF, 6.3 V, +/- 20%, X5R, 0402 |
GRM155R60J475ME47D |
MuRata |
|
C13, C18, C23, C25, C27, C28 |
6 |
10uF |
CAP, CERM, 10 uF, 6.3 V, +/- 20%, X5R, 0402 |
GRM155R60J106ME15D |
MuRata |
|
C24, C26, C32 |
3 |
47uF |
CAP, CERM, 47 uF, 10 V, +/- 10%, X5R, AEC-Q200 Grade 1, 1206 |
GRT31CR61A476KE13L |
MuRata |
|
C29, C31 |
2 |
0.01uF |
CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
CGA3E2X7R2A103K080AA |
TDK |
|
C33 |
1 |
22uF |
CAP, CERM, 22 uF, 6.3 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1206 |
CGA5L1X7R0J226M160AC |
TDK |
|
D1, D2 |
2 |
Green |
LED, Green, SMD |
LTST-C171GKT |
Lite-On |
|
H1, H2, H3, H4 |
4 |
Machine Screw, Round, #4-40 x 1/4, Nylon, Philips panhead |
NY PMS 440 0025 PH |
B&F Fastener Supply |
|
|
H5, H6, H7, H8 |
4 |
Standoff, Hex, 0.5"L #4-40 Nylon |
1902C |
Keystone |
|
|
J1, J3, J7, J8 |
4 |
Header, 100mil, 2x1, Gold, TH |
HTSW-102-07-G-S |
Samtec |
|
|
J2, J4 |
2 |
Header, 2.54mm, 3x2, Gold, Black, SMT |
GBC03DABN-M30 |
Sullins Connector Solutions |
|
|
J5 |
1 |
Connector, Receptacle, Mini-USB Type B, R/A, Top Mount SMT |
1734035-2 |
TE Connectivity |
|
|
J6 |
1 |
Connector Header Through Hole 8 position 0.100" (2.54mm) |
HTSW-104-07-G-D |
Samtec |
|
|
J10, J11, J12 |
3 |
Header, 2.54mm, 3x2, Gold, TH |
HTSW-103-07-G-D |
Samtec |
|
|
J13, P1, P2, P3, P4 |
5 |
Connector, End launch SMA, 50 ohm, SMT |
142-0701-851 |
Cinch Connectivity |
|
|
L1 |
1 |
1uH |
Inductor, Shielded, Metal Composite, 1 µH, 2.7 A, 0.057 ohm, SMD |
DFE201610E-1R0M=P2 |
MuRata |
|
L2 |
1 |
1000 ohm |
Ferrite Bead, 1000 ohm @ 100 MHz, 0.6 A, 0603 |
BLM18HE102SN1D |
MuRata |
|
L3 |
1 |
750 ohm |
Ferrite Bead, 750 ohm @ 100 MHz, 0.4 A, 0603 |
742792656 |
Wurth Elektronik |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll |
THT-14-423-10 |
Brady |
|
|
R1, R2, R3, R10 |
4 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06030000Z0EA |
Vishay-Dale |
|
R4, R5, R6, R7 |
4 |
220 |
RES, 220, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603220RJNEA |
Vishay-Dale |
|
R8 |
1 |
33k |
RES, 33 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060333K0JNEA |
Vishay-Dale |
|
R9 |
1 |
470 |
RES, 470, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603470RJNEA |
Vishay-Dale |
|
R11 |
1 |
249k |
RES, 249 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603249KFKEA |
Vishay-Dale |
|
R12 |
1 |
44.2k |
RES, 44.2 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060344K2FKEA |
Vishay-Dale |
|
R13 |
1 |
680 |
RES, 680, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW0603680RJNEA |
Vishay-Dale |
|
R14 |
1 |
3.57k |
RES, 3.57 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06033K57FKEA |
Vishay-Dale |
|
R15 |
1 |
47k |
RES, 47 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW060347K0JNEA |
Vishay-Dale |
|
R16 |
1 |
0 |
RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 |
ERJ-3GEY0R00V |
Panasonic |
|
R17 |
1 |
2.87k |
RES, 2.87 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06032K87FKEA |
Vishay-Dale |
|
R18 |
1 |
1.69k |
RES, 1.69 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K69FKEA |
Vishay-Dale |
|
R19 |
1 |
1.15k |
RES, 1.15 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 |
CRCW06031K15FKEA |
Vishay-Dale |
|
SH1, SH2, SH3, SH-J1, SH-J2, SH-J2A, SH-J2B, SH-J3, SH-J4A, SH-J4B, SH-J5, SH-J6 |
12 |
1x2 |
Shunt, 100mil, Gold plated, Black |
SNT-100-BK-G |
Samtec |
|
TP1 |
1 |
Test Point, Miniature, SMT |
5019 |
Keystone |
|
|
U1 |
1 |
Automotive 1-Channel ESD in 0402 Package With 10pF Capacitance and 9V Breakdown, DPY0002A (X1SON-2) |
TPD1E10B09QDPYRQ1 |
Texas Instruments |
|
|
U2 |
1 |
600-mA, Ultra-Low IQ Step-Down Converter, YKA0006ACAC (DSBGA-6) |
TPS62808YKAR |
Texas Instruments |
|
|
U3 |
1 |
Single Output LDO, 1.5 A, Adjustable 0.8 to 3.6 V Output, 0.8 to 5.5 V Input, with Programmable Soft Start, 10-pin SON (DRC), -40 to 105 degC, Green (RoHS & no Sb/Br) |
TPS74801TDRCRQ1 |
Texas Instruments |
|
|
Y3 |
1 |
Low Power LVCMOS output BAW Oscillator |
CDC6CE025000ADLET |
Texas Instruments |
|
|
C2, C7, C15, C17 |
0 |
0.01uF |
CAP, CERM, 0.01 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 |
CGA3E2X7R2A103K080AA |
TDK |
|
C19, C20, C21, C22 |
0 |
10pF |
CAP, CERM, 10 pF, 100 V,+/- 5%, C0G/NP0, 0603 |
8.85012E+11 |
Wurth Elektronik |
|
FID1, FID2, FID3, FID4, FID5, FID6 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
N/A |
|
|
Y1 |
0 |
High-Performance BAW Oscillator |
CDC6CXXXXXXXDLFT |
Texas Instruments |
|
|
Y2 |
0 |
Low Power LVCMOS output BAW Oscillator |
CDC6CXXXXXXXDLRT-Q1 |
Texas Instruments |
|
|
Y4 |
0 |
Low Power LVCMOS output BAW Oscillator |
CDC6CXXXXXXXDLYT |
Texas Instruments |