SNAU279A July 2022 – September 2022
The capacitors used on the EVM are X7R, which are ferromagnetic and therefore are sensitive to vibration due to the piezoelectric effect. TI recommends to use non-ferromagnetic capacitors such as NP0, C0G, or Tantalum for applications in which optimal performance is required in the presence of vibration.
At and below 47 nF, C0G/NP0 capacitors are available in 0805 sized packages. For values 0.1 µF and above, Tantalum capacitors may be considered for vibration immune loop filter components.
| CAPACITOR VALUE | VIBRATION SENSITIVE, X7R | VIBRATION IMMUNE |
|---|---|---|
| 3.3 nF | C0603C332K5RACTU, 0603 | GRM1885C1H332JA01D, C0G/NP0, 0603 |
| 33 nF | C0603C333J3RACTU, 0603 | C2012C0G1H333J125AA, C0G/NP0, 0805 |
| 47 nF | 06035C473JAT2A, 0603 | C0805X473G3GEC7800, C0G/NP0, 0805 C0805C473J3GACTU, C0G/NP0, 0805 |
| 0.1 µF | C0603C104J3RACTU, 0603 | GRM31C5C1E104JA01L, C0G/NP0, 1206 TAJR104K020RNJ, Tantalum, 0805 |
| 0.47 µF | GRM188R71A474KA61D, 0603 | F921C474MPA, Tantalum, 0805 |