SNAU218A November 2018 – August 2022
Note that if the phase detector frequency is changed significantly, the loop filter needs to be redesigned.
| PARAMETER | VALUE |
|---|---|
| VCO Gain | 132 MHz/V |
| Loop Bandwidth | 285 kHz |
| Phase Margin | 65 deg |
| C1_LF | 390 pF |
| C2_LF | 68 nF |
| C3_LF | Open |
| C4_LF | 1800 pF |
| R2 | 68 Ω |
| R3_LF | 0 Ω |
| R4_LF | 18 Ω |
| Effective Charge Pump Gain | 15 mA |
| Phase Detector Frequency (MHz) | 200 MHz |
| VCO Frequency | Designed for 15 GHz, but works over the whole frequency range |
Figure 4-1 Current Loop Filter ConfigurationFor detailed design and simulation, see the PLLatinum Sim Tool.
For application notes, videos, and other technical information on TI products, see http://www.ti.com/pll.