SLYA036B July   2018  – November 2021 DRV5053 , DRV5053-Q1 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , DRV5057 , DRV5057-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
    1. 2.1 Types of Magnetization
    2. 2.2 Types of Magnets
  4. 3Device Descriptions
    1. 3.1 2.5-V to 38-V, Bipolar Hall Effect Sensor Family: DRV5053 and DRV5053-Q1
    2. 3.2 High-Accuracy, 3.3-V or 5-V, Ratiometric, Bipolar Hall Effect Sensor Family: DRV5055 and DRV5055-Q1
    3. 3.3 High-Accuracy, 3.3-V or 5-V, Ratiometric, Unipolar Hall Effect Sensor Family: DRV5056 and DRV5056-Q1
  5. 4Methods
    1. 4.1 Uncalibrated Implementations
      1. 4.1.1 Overview
        1. 4.1.1.1 General Implementation
        2. 4.1.1.2 Preferred Magnet Types
        3. 4.1.1.3 General Accuracy and Resolution
        4. 4.1.1.4 Considerations
      2. 4.1.2 One Bipolar Sensor, Uncalibrated
        1. 4.1.2.1 Specific Implementation
        2. 4.1.2.2 Calculating Region
        3. 4.1.2.3 Accuracy
      3. 4.1.3 Two Bipolar Sensors 90° Apart, Uncalibrated
        1. 4.1.3.1 Specific Implementation
        2. 4.1.3.2 Calculating Region
        3. 4.1.3.3 Accuracy
      4. 4.1.4 Two Bipolar Sensors n° Apart, Uncalibrated
        1. 4.1.4.1 Specific Implementation
        2. 4.1.4.2 Calculating Region
        3. 4.1.4.3 Accuracy
      5. 4.1.5 Three or More Bipolar Sensors, Uncalibrated
        1. 4.1.5.1 Specific Implementation
        2. 4.1.5.2 Calculating Region
        3. 4.1.5.3 Accuracy
    2. 4.2 Peak Calibrated Implementations
      1. 4.2.1 Overview
        1. 4.2.1.1 General Implementation
        2. 4.2.1.2 Preferred Magnet Types
        3. 4.2.1.3 General Accuracy and Resolution
        4. 4.2.1.4 Considerations
      2. 4.2.2 One Bipolar Sensor, Peak Calibrated
        1. 4.2.2.1 Specific Implementation
        2. 4.2.2.2 Calculating Angle
        3. 4.2.2.3 Accuracy
      3. 4.2.3 Two Bipolar Sensors 90° Apart, Peak Calibrated
        1. 4.2.3.1 Specific Implementation
        2. 4.2.3.2 Calculating Angle
        3. 4.2.3.3 Accuracy
    3. 4.3 Lookup Table Calibration Implementations
      1. 4.3.1 Overview
        1. 4.3.1.1 General Implementation
        2. 4.3.1.2 Preferred Magnet Types
        3. 4.3.1.3 General Accuracy and Resolution
        4. 4.3.1.4 Considerations
      2. 4.3.2 One Bipolar Sensor, Lookup Table Calibrated
        1. 4.3.2.1 Specific Implementation
        2. 4.3.2.2 Calculating Angle
        3. 4.3.2.3 Accuracy
      3. 4.3.3 Two Bipolar Sensors ≈ 90° Apart, Lookup Table Calibrated
        1. 4.3.3.1 Specific Implementation
        2. 4.3.3.2 Calculating Angle
        3. 4.3.3.3 Accuracy
    4. 4.4 Peak Calibrated Plus Lookup Table Hybrid
      1. 4.4.1 Overview
        1. 4.4.1.1 General Implementation
        2. 4.4.1.2 Preferred Magnet Types
        3. 4.4.1.3 General Accuracy and Resolution
        4. 4.4.1.4 Considerations
      2. 4.4.2 One Bipolar Sensor, Hybrid Calibrated
        1. 4.4.2.1 Specific implementation
        2. 4.4.2.2 Calculating Angle
        3. 4.4.2.3 Accuracy
      3. 4.4.3 Two Bipolar Sensors 90° Apart, Hybrid Calibrated (Recommended High Accuracy Method)
        1. 4.4.3.1 Specific Implementation
        2. 4.4.3.2 Calculating Angle
        3. 4.4.3.3 Accuracy
  6. 5References
  7. 6Revision History

2.5-V to 38-V, Bipolar Hall Effect Sensor Family: DRV5053 and DRV5053-Q1

The DRV5053 is a chopper-stabilized Hall effect sensor that offers a magnetic sensing solution with superior sensitivity stability over temperature and integrated protection features.

The 0-V to 2-V analog output responds linearly to the applied magnetic flux density, and distinguishes the polarity of magnetic field direction. A wide operating voltage range of 2.5 V to 38 V with reverse polarity protection up to –22 V makes this device suitable for a wide range of industrial and consumer applications.

Internal protection functions are provided for reverse-supply conditions, load dump, and output short circuit or overcurrent.

The DRV5053-Q1 is the automotive-grade version of the DRV5053.