SLYA036B July   2018  – November 2021 DRV5053 , DRV5053-Q1 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , DRV5057 , DRV5057-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
    1. 2.1 Types of Magnetization
    2. 2.2 Types of Magnets
  4. 3Device Descriptions
    1. 3.1 2.5-V to 38-V, Bipolar Hall Effect Sensor Family: DRV5053 and DRV5053-Q1
    2. 3.2 High-Accuracy, 3.3-V or 5-V, Ratiometric, Bipolar Hall Effect Sensor Family: DRV5055 and DRV5055-Q1
    3. 3.3 High-Accuracy, 3.3-V or 5-V, Ratiometric, Unipolar Hall Effect Sensor Family: DRV5056 and DRV5056-Q1
  5. 4Methods
    1. 4.1 Uncalibrated Implementations
      1. 4.1.1 Overview
        1. 4.1.1.1 General Implementation
        2. 4.1.1.2 Preferred Magnet Types
        3. 4.1.1.3 General Accuracy and Resolution
        4. 4.1.1.4 Considerations
      2. 4.1.2 One Bipolar Sensor, Uncalibrated
        1. 4.1.2.1 Specific Implementation
        2. 4.1.2.2 Calculating Region
        3. 4.1.2.3 Accuracy
      3. 4.1.3 Two Bipolar Sensors 90° Apart, Uncalibrated
        1. 4.1.3.1 Specific Implementation
        2. 4.1.3.2 Calculating Region
        3. 4.1.3.3 Accuracy
      4. 4.1.4 Two Bipolar Sensors n° Apart, Uncalibrated
        1. 4.1.4.1 Specific Implementation
        2. 4.1.4.2 Calculating Region
        3. 4.1.4.3 Accuracy
      5. 4.1.5 Three or More Bipolar Sensors, Uncalibrated
        1. 4.1.5.1 Specific Implementation
        2. 4.1.5.2 Calculating Region
        3. 4.1.5.3 Accuracy
    2. 4.2 Peak Calibrated Implementations
      1. 4.2.1 Overview
        1. 4.2.1.1 General Implementation
        2. 4.2.1.2 Preferred Magnet Types
        3. 4.2.1.3 General Accuracy and Resolution
        4. 4.2.1.4 Considerations
      2. 4.2.2 One Bipolar Sensor, Peak Calibrated
        1. 4.2.2.1 Specific Implementation
        2. 4.2.2.2 Calculating Angle
        3. 4.2.2.3 Accuracy
      3. 4.2.3 Two Bipolar Sensors 90° Apart, Peak Calibrated
        1. 4.2.3.1 Specific Implementation
        2. 4.2.3.2 Calculating Angle
        3. 4.2.3.3 Accuracy
    3. 4.3 Lookup Table Calibration Implementations
      1. 4.3.1 Overview
        1. 4.3.1.1 General Implementation
        2. 4.3.1.2 Preferred Magnet Types
        3. 4.3.1.3 General Accuracy and Resolution
        4. 4.3.1.4 Considerations
      2. 4.3.2 One Bipolar Sensor, Lookup Table Calibrated
        1. 4.3.2.1 Specific Implementation
        2. 4.3.2.2 Calculating Angle
        3. 4.3.2.3 Accuracy
      3. 4.3.3 Two Bipolar Sensors ≈ 90° Apart, Lookup Table Calibrated
        1. 4.3.3.1 Specific Implementation
        2. 4.3.3.2 Calculating Angle
        3. 4.3.3.3 Accuracy
    4. 4.4 Peak Calibrated Plus Lookup Table Hybrid
      1. 4.4.1 Overview
        1. 4.4.1.1 General Implementation
        2. 4.4.1.2 Preferred Magnet Types
        3. 4.4.1.3 General Accuracy and Resolution
        4. 4.4.1.4 Considerations
      2. 4.4.2 One Bipolar Sensor, Hybrid Calibrated
        1. 4.4.2.1 Specific implementation
        2. 4.4.2.2 Calculating Angle
        3. 4.4.2.3 Accuracy
      3. 4.4.3 Two Bipolar Sensors 90° Apart, Hybrid Calibrated (Recommended High Accuracy Method)
        1. 4.4.3.1 Specific Implementation
        2. 4.4.3.2 Calculating Angle
        3. 4.4.3.3 Accuracy
  6. 5References
  7. 6Revision History

General Accuracy and Resolution

  • High accuracy is achievable, but significantly depends on the number of calibration points used. A good starting point to estimate the spacing (in degrees) needed between calibration points for a desired peak-to-peak accuracy (in degrees) is found using Equation 8, based on experimental data collected with the DRV5055. This equation uses peak-to-peak error, so a peak-to-peak accuracy of 1° gives an approximate error of ±0.5°.
    Equation 8. Spacing≈Accuracy×15
  • High resolution is possible (depending on ADC).
  • Results come in degrees.
  • Accuracy is also affected by physical setup and magnet selection.