SLYA036B July   2018  – November 2021 DRV5053 , DRV5053-Q1 , DRV5055 , DRV5055-Q1 , DRV5056 , DRV5056-Q1 , DRV5057 , DRV5057-Q1

 

  1.   Trademarks
  2. 1Introduction
  3. 2Overview
    1. 2.1 Types of Magnetization
    2. 2.2 Types of Magnets
  4. 3Device Descriptions
    1. 3.1 2.5-V to 38-V, Bipolar Hall Effect Sensor Family: DRV5053 and DRV5053-Q1
    2. 3.2 High-Accuracy, 3.3-V or 5-V, Ratiometric, Bipolar Hall Effect Sensor Family: DRV5055 and DRV5055-Q1
    3. 3.3 High-Accuracy, 3.3-V or 5-V, Ratiometric, Unipolar Hall Effect Sensor Family: DRV5056 and DRV5056-Q1
  5. 4Methods
    1. 4.1 Uncalibrated Implementations
      1. 4.1.1 Overview
        1. 4.1.1.1 General Implementation
        2. 4.1.1.2 Preferred Magnet Types
        3. 4.1.1.3 General Accuracy and Resolution
        4. 4.1.1.4 Considerations
      2. 4.1.2 One Bipolar Sensor, Uncalibrated
        1. 4.1.2.1 Specific Implementation
        2. 4.1.2.2 Calculating Region
        3. 4.1.2.3 Accuracy
      3. 4.1.3 Two Bipolar Sensors 90° Apart, Uncalibrated
        1. 4.1.3.1 Specific Implementation
        2. 4.1.3.2 Calculating Region
        3. 4.1.3.3 Accuracy
      4. 4.1.4 Two Bipolar Sensors n° Apart, Uncalibrated
        1. 4.1.4.1 Specific Implementation
        2. 4.1.4.2 Calculating Region
        3. 4.1.4.3 Accuracy
      5. 4.1.5 Three or More Bipolar Sensors, Uncalibrated
        1. 4.1.5.1 Specific Implementation
        2. 4.1.5.2 Calculating Region
        3. 4.1.5.3 Accuracy
    2. 4.2 Peak Calibrated Implementations
      1. 4.2.1 Overview
        1. 4.2.1.1 General Implementation
        2. 4.2.1.2 Preferred Magnet Types
        3. 4.2.1.3 General Accuracy and Resolution
        4. 4.2.1.4 Considerations
      2. 4.2.2 One Bipolar Sensor, Peak Calibrated
        1. 4.2.2.1 Specific Implementation
        2. 4.2.2.2 Calculating Angle
        3. 4.2.2.3 Accuracy
      3. 4.2.3 Two Bipolar Sensors 90° Apart, Peak Calibrated
        1. 4.2.3.1 Specific Implementation
        2. 4.2.3.2 Calculating Angle
        3. 4.2.3.3 Accuracy
    3. 4.3 Lookup Table Calibration Implementations
      1. 4.3.1 Overview
        1. 4.3.1.1 General Implementation
        2. 4.3.1.2 Preferred Magnet Types
        3. 4.3.1.3 General Accuracy and Resolution
        4. 4.3.1.4 Considerations
      2. 4.3.2 One Bipolar Sensor, Lookup Table Calibrated
        1. 4.3.2.1 Specific Implementation
        2. 4.3.2.2 Calculating Angle
        3. 4.3.2.3 Accuracy
      3. 4.3.3 Two Bipolar Sensors ≈ 90° Apart, Lookup Table Calibrated
        1. 4.3.3.1 Specific Implementation
        2. 4.3.3.2 Calculating Angle
        3. 4.3.3.3 Accuracy
    4. 4.4 Peak Calibrated Plus Lookup Table Hybrid
      1. 4.4.1 Overview
        1. 4.4.1.1 General Implementation
        2. 4.4.1.2 Preferred Magnet Types
        3. 4.4.1.3 General Accuracy and Resolution
        4. 4.4.1.4 Considerations
      2. 4.4.2 One Bipolar Sensor, Hybrid Calibrated
        1. 4.4.2.1 Specific implementation
        2. 4.4.2.2 Calculating Angle
        3. 4.4.2.3 Accuracy
      3. 4.4.3 Two Bipolar Sensors 90° Apart, Hybrid Calibrated (Recommended High Accuracy Method)
        1. 4.4.3.1 Specific Implementation
        2. 4.4.3.2 Calculating Angle
        3. 4.4.3.3 Accuracy
  6. 5References
  7. 6Revision History

Specific Implementation

With two sensors, as in Figure 4-4, the sensor output voltage takes the form shown in Figure 4-12. These sensors do not need to be 90° apart to have unique data for the lookup table. However, best practice is to have the sensors close to 90° apart so that the unusable peaks of one signal are at the linear regions of the other signal, allowing the peak data to be ignored. To avoid losing the benefit of two sensors, the spacing cannot be approximately equal to either 0° or 180°. With a lookup table calibration phase, specific voltages for various angles are known, but the min and max voltage values are not known.