SLVUDU7 April   2026 LMG708B0

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
      1. 1.4.1 Application Circuit Diagram
  8. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  9. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Thermal Performance
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Load Transient Response
        2. 3.1.3.2 Start-Up With VIN
        3. 3.1.3.3 Start-Up and Shutdown With ENABLE On and Off
        4. 3.1.3.4 Switching Operation
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Component Drawings
      2. 4.2.2 Layout Guidelines
        1. 4.2.2.1 Power Stage Layout
        2. 4.2.2.2 Small-signal Component Layout
        3. 4.2.2.3 Thermal Design and Layout
        4. 4.2.2.4 Ground Plane Design
    3. 4.3 Bill of Materials
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation
        1. 7.2.1.1 Low-EMI Design Resources
        2. 7.2.1.2 Thermal Design Resources
        3. 7.2.1.3 PCB Layout Resources

Line and Load Regulation, Efficiency

  • Set up the EVM as described above.
  • Set the load to constant resistance or constant current mode to sink 0A.
  • Increase the input source from 0V to 48V; use voltmeter 1 to measure the input voltage.
  • Increase the current limit of the input supply to 20A.
  • Using voltmeter 2 to measure the output voltage, VOUT, vary the load current from 0A to 40A; VOUT must remain within the load regulation specification. Use 100LFM or higher airflow during this test.
  • Set the load current to 20A (50% rated load) and vary the input source voltage from 24V to 65V; VOUT must remain within the line regulation specification.
  • Decrease the load to 0A. Decrease the input source voltage to 0V.