SLVUDT1 March 2026
Figure 5-1 and Figure 5-2 show the LED current transient waveform for a PWM transition from 1% to 99%, 20kHz and 99% to 1%, 20kHz respectively. Input voltage is 60V, with 16 white LEDs in series used as load. The full-scale LED current is set at 5.0A.