SLVUDT1 March   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Introduction
  8. 2Warnings and Cautions
  9. 3Description
    1. 3.1 Typical Applications
  10. 4Test Setup
    1. 4.1 Connector Description
    2. 4.2 Input/Output Connection
  11. 5Implementation Results
    1. 5.1 Test Result
  12. 6Schematic
  13. 7Layout
  14. 8Bill of Materials
  15. 9Additional Information
    1.     Trademarks

Warnings and Cautions

Observe the following precautions when using the TPS922152EVM.

WARNING: TPS922152EVM

When choosing an LED component (not included with this EVM) the end-user must consult the LED data sheet supplied by the LED manufacturer to identify the EN62471 Risk Group Rating and review any potential eye hazards associated with the LED chosen. Always consider and implement the use of effective light filtering and darkening protective eye wear and be fully aware of surrounding laboratory-type set-ups when viewing intense light sources that can be required to minimize or eliminate such risks to avoid accidents related to temporary blindness.