SLVUDT1
March 2026
1
Description
Get Started
Features
Applications
6
1
Introduction
2
Warnings and Cautions
3
Description
3.1
Typical Applications
4
Test Setup
4.1
Connector Description
4.2
Input/Output Connection
5
Implementation Results
5.1
Test Result
6
Schematic
7
Layout
8
Bill of Materials
9
Additional Information
Trademarks
Features
4.5V to 15V input voltage range
Wide application voltage up to 500V
LED common anode connection
Adjustable switching frequency: 50kHz to 1MHz
Adaptive off time mode
Advanced dimming options:
Analog dimming (1000:1)
PWM dimming (50ns pulse width)
Flexible dimming