SLVUDN1 December   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  8. 2Hardware
    1. 2.1 Additional Image
      1. 2.1.1 Using the EVM on a Load with USB-C PD Communication
      2. 2.1.2 Using the EVM on a Load Without USB-C PD Communication
  9. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
    2. 3.2 Test Setup
      1. 3.2.1 Test Setup Requirements
      2. 3.2.2 Test Setup Diagram of UCG28824EVM-124
      3. 3.2.3 Test Points
    3. 3.3 Performance Data and Typical Characteristic Curves
      1. 3.3.1  Efficiency Result of 4-Point Average at 24-Vout
      2. 3.3.2  Efficiency Result of 4-Point Average on 20VOUT
      3. 3.3.3  Efficiency Result of 4-Point Average at 15VOUT
      4. 3.3.4  Efficiency Result of 4-Point Average at 12-Vout
      5. 3.3.5  Efficiency Result of 4-Point Average at 9VOUT
      6. 3.3.6  Efficiency Result of 4-Point Average at 5VOUT
      7. 3.3.7  Efficiency Typical Results
      8. 3.3.8  Output Characteristics
      9. 3.3.9  Key Switching Waveforms
      10. 3.3.10 Switching Frequency versus Load
      11. 3.3.11 Output Ripple Voltage
      12. 3.3.12 Load Transient Response
      13. 3.3.13 Line Transient Response
      14. 3.3.14 Short Term Overload Operation
      15. 3.3.15 CCM operation
      16. 3.3.16 CISPR32 Class B Conducted EMI Test Result
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Transformer Details
      1. 4.3.1 ATQ18-T-325UH-W3-A
    4. 4.4 Bill of Materials
  11. 5Additional Information
    1.     Trademarks

Schematics

The schematic of the UCG28824EVM-124 is shown below. This EVM is configured with USB-PD controller enabled for evaluation using a USB-PD load. This EVM also can be reconfigured to produce fixed output voltage for testing with a non-USB-PD load. For enabling the fixed output voltage controller the USB-C PD controller is disabled first by unmounting the zero ohm resistors R2, R25, R10, and R19. Then the fixed output voltage controller is enabled by mounting the zero ohm resistors R26, R32, and R28. The output voltage can then be set by adjusting R34 using the formula...

Equation 1. R 34   =   R 30 × 2 . 5 V / V o u t - 2 . 5 V
UCG28824EVM-124 UCG28824EVM-124 Circuit Schematic UCG28824EVM-124 UCG28824EVM-124 Circuit Schematic Figure 4-1 UCG28824EVM-124 Circuit Schematic