SLVUDN1 December 2025
The details of the ATQ18-T-325UH-W3-A are given below.
Figure 4-4 Picture of the
Transformer
Figure 4-5 Schematic of the
Transformer| PARAMETER | TYPICAL VALUE | PINS/LEADS | TEST CONDITIONS |
|---|---|---|---|
| Inductance (µH) | 325, ± 10% | 1 – 4 | Open all other pins, 100kHz / 0.25Vac |
| Leakage Inductance (µH) | 6.73 | 1 – 4 | Short S - F, 100kHz / 0.25Vac |
| D.C. resistance (Ω) | 0.255 | 1 – 4 | |
| D.C. resistance (Ω) | 0.017 Max. | S – F | |
| Dielectric (VAC, 60Hz) | 3000Vac | 1– S | 3mA, 50Hz, 3s |
| Turns-ratios | 7:1 | (1-4):(S-F) |