SLVUDN1 December 2025
VIN (VRMS) | PIN (W) | VOUT (V) | IOUT (A) | POUT (W) | Pout % | EFFICIENCY | 4-PT AVERAGE EFFICIENCY |
|---|---|---|---|---|---|---|---|
90 | 4.94 | 23.99 | 0.188 | 4.50 | 10 | 90.99% | 93.85% |
90 | 12.04 | 23.99 | 0.470 | 11.28 | 25 | 93.65% | |
90 | 23.93 | 23.99 | 0.939 | 22.53 | 50 | 94.15% | |
90 | 35.90 | 23.99 | 1.406 | 33.73 | 75 | 93.96% | |
90 | 48.03 | 23.99 | 1.875 | 44.98 | 100 | 93.65% | |
115 | 5.08 | 24.05 | 0.195 | 4.69 | 10 | 92.24% | 94.41% |
115 | 12.16 | 24.05 | 0.475 | 11.42 | 25 | 93.95% | |
115 | 23.97 | 24.05 | 0.943 | 22.68 | 50 | 94.63% | |
115 | 35.84 | 24.05 | 1.409 | 33.89 | 75 | 94.54% | |
115 | 47.79 | 24.05 | 1.878 | 45.17 | 100 | 94.50% | |
230 | 5.23 | 24.06 | 0.196 | 4.72 | 10 | 90.10% | 94.01% |
230 | 12.44 | 24.05 | 0.475 | 11.42 | 25 | 91.82% | |
230 | 24.08 | 24.05 | 0.943 | 22.68 | 50 | 94.17% | |
230 | 35.72 | 24.04 | 1.410 | 33.90 | 75 | 94.89% | |
230 | 47.44 | 24.04 | 1.878 | 45.15 | 100 | 95.17% | |
264 | 5.14 | 23.99 | 0.188 | 4.51 | 10 | 87.70% | 93.46% |
264 | 12.41 | 23.99 | 0.470 | 11.28 | 25 | 90.86% | |
264 | 24.07 | 23.99 | 0.938 | 22.50 | 50 | 93.48% | |
264 | 35.68 | 23.99 | 1.406 | 33.70 | 75 | 94.47% | |
264 | 47.32 | 23.99 | 1.875 | 44.96 | 100 | 95.02% | |
CoC Tier 2, 4-pt average | 87.70% | ||||||
CoC Tier 2, 10%-load | 77.83% | ||||||