SLVUDN0 November 2025
The low-cost and performance optimized AM62L family of application processors are built for Linux® application development. Based on scalable Arm® Cortex®-A53 cores, the devices offer multimedia DSI/DPI support, dual Gigabit Ethernet, advanced lower power management modes, and extensive security options for IP protection with the built-in security features.
The AM62Lx family includes an extensive set of peripherals that make these devices well-designed for industrial and EV-charging applications while offering intelligent features and optimized power architecture as well. In addition, the extensive set of peripherals included in AM62Lx enables system-level connectivity, such as: CANFD, USB, MMC/SD, OSPI and an ADC.